Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Joint 45x45 designLINE
Product attributes | |
---|---|
Profile slot |
10 |
Modular dimension [mm] |
45 |
ESD |
yes |
Dimensions |
45x45 |
Color |
White aluminum (RAL 9006) |
designLINE |
yes |
Packaging unit |
1 |
Swivel range [°] |
180 |
Force F2 [N] |
1000 |
Fastening material |
2x flange head screw M8x16,2x T-nut groove 10 M8,2x screw S12x30 |
Scope of delivery |
Incl. fastening material |
Force F1 [N] |
15000 |
Material |
Diecast aluminum, painted |
Material information |
designLINE joint: Diecast aluminum, painted, RAL 9006, fastening material: Steel, galvanized |
Recommended accessories |
Clamping lever: 3842538607 |
Weight [kg] |
0.32 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842538686 |
Manual | search?s=download&q=3842538686 |
Download link |
---|
3D CAD |