Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Optimized for variable-speed drives. Low noise and low pulsation level. High efficiency. No load cycle limitation
Product attributes | |
---|---|
Displacement type |
constant |
Size [cm³] |
32 |
Product family |
PGH |
Operating pressure, max. [bar] |
315 |
Max. flow [l/min] |
96 |
Shaft end |
Cylindrical Ø 25 with fitting key, ISO 3019-2 |
Through-drive |
with |
Direction of rotation |
clockwise rotation |
Shaft end |
Cylindrical Ø 25 mm with fitting key, ISO 3019-2 |
Mounting flange |
2-hole mounting flange 101-2 according to ISO 3019-1 |
Hydraulic fluid |
HFC |
Seals |
NBR |
Weight [kg] |
15.78 |
Document type | Download link |
---|---|
Datasheets | 027afcd5-8d8b-4d72-b534-b87428068d4f |
Manual | 8f119190-63f0-458a-ac6c-99e976d4f50c |
Download link |
---|
3D CAD |