Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Flow control valves, adjustable restrictors with poppet type reverse flow check |
Product family type |
RU |
Ports number |
2 |
Operating pressure, max. [bar] |
350 |
Max. flow [l/min] |
140 |
Spool Poppet |
Poppet type |
Type of connection |
Threaded connection |
Direct - Pilot |
Direct acting |
Nominal flow [l/min] |
140 |
Ports |
G 3/4 |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Weight [kg] |
1.54 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18316-10 |