Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Steel nut housings MGS are designed for FEM-E-S, FDM-E-S, FEP-E-S and SEM-E-S nuts, size 80x10
Product attributes | |
---|---|
Nominal size [mm] |
80 x 10R x 6,5 |
Weight [kg] |
9.23 |
Dimension A [mm] |
80 |
Dimension B [mm] |
85 |
Dimension D1 H7 [mm] |
105 |
Dimension D6 [mm] |
125 |
Dimension E1 [mm] |
140 |
Dimension E2 [mm] |
46 |
Dimension H [mm] |
78 |
Dimension H1 [mm] |
153 |
Dimension L |
132 |
Dimension N [mm] |
17 |
Dimension S [mm] |
17 |
Dimension T1 [mm] |
30 |
Dimension T2 [mm] |
20 |
Document type | Download link |
---|---|
Datasheets | 8516e0f6-8d8e-47ec-9777-b3af5bac1d2a |
Manual | c53f2676-5dc1-4054-a306-0fdaf897d7ce |