Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Steel nut housings MGS are designed for FEM-E-S, FDM-E-S, FEP-E-S and SEM-E-S nuts, size 40x40 - 50x10/16
Product attributes | |
---|---|
Nominal size [mm] |
40 x 40R x 6,50 x 10R x 6,50 x 16R x 6 |
Weight [kg] |
6.05 |
Dimension A [mm] |
80 |
Dimension B [mm] |
70 |
Dimension D1 H7 [mm] |
72 |
Dimension D6 [mm] |
90 |
Dimension E1 [mm] |
108 |
Dimension E2 [mm] |
46 |
Dimension H [mm] |
58 |
Dimension H1 [mm] |
113 |
Dimension L |
92 |
Dimension N [mm] |
17 |
Dimension S [mm] |
17 |
Dimension T1 [mm] |
30 |
Dimension T2 [mm] |
18 |
Document type | Download link |
---|---|
Datasheets | 8516e0f6-8d8e-47ec-9777-b3af5bac1d2a |
Manual | c53f2676-5dc1-4054-a306-0fdaf897d7ce |