Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Steel nut housings MGS are designed for FEM-E-S, FDM-E-S, FEP-E-S and SEM-E-S nuts, size 32x20/32/64 - 40x5
Product attributes | |
---|---|
Nominal size [mm] |
32 x 20R x 3,969,32 x 32R x 3,969,32 x 64R x 3,969,40 x 5R/L x 3,5 |
Weight [kg] |
2.33 |
Dimension A [mm] |
60 |
Dimension B [mm] |
52.5 |
Dimension D1 H7 [mm] |
56 |
Dimension D6 [mm] |
68 |
Dimension E1 [mm] |
82 |
Dimension E2 [mm] |
30 |
Dimension H [mm] |
42 |
Dimension H1 [mm] |
82 |
Dimension L |
64 |
Dimension N [mm] |
15 |
Dimension S [mm] |
13 |
Dimension T1 [mm] |
20 |
Dimension T2 [mm] |
12 |
Document type | Download link |
---|---|
Datasheets | 8516e0f6-8d8e-47ec-9777-b3af5bac1d2a |
Manual | c53f2676-5dc1-4054-a306-0fdaf897d7ce |