Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Steel nut housings MGS are designed for FEM-E-S, FDM-E-S, FEP-E-S and SEM-E-S nuts, size 20x20/40 - 25x5/10
Product attributes | |
---|---|
Nominal size [mm] |
20 x 20R x 3,5,20 x 40R x 3,5,25 x 5R/L x 3,25 x 10R x 3 |
Weight [kg] |
1.17 |
Dimension A [mm] |
40 |
Dimension B [mm] |
42.5 |
Dimension D1 H7 [mm] |
38 |
Dimension D6 [mm] |
50 |
Dimension E1 [mm] |
63 |
Dimension E2 [mm] |
20 |
Dimension H [mm] |
34 |
Dimension H1 [mm] |
65 |
Dimension L |
54 |
Dimension N [mm] |
10 |
Dimension S [mm] |
8.4 |
Dimension T1 [mm] |
15 |
Dimension T2 [mm] |
10 |
Document type | Download link |
---|---|
Datasheets | 8516e0f6-8d8e-47ec-9777-b3af5bac1d2a |
Manual | c53f2676-5dc1-4054-a306-0fdaf897d7ce |