Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Hinge, removable P1=45/60 P2=45/60
Product attributes | |
---|---|
Profile slot |
8,10 |
Hinge type |
detachable |
Packaging unit |
2 |
Profile P1 [mm] |
45, 60 |
Fastening material |
2x countersunk screw DIN7991-M8x16,2x T-nut groove 10 M8 |
Force [Fmax] [N] |
300 |
Profile P2 [mm] |
45, 60 |
Opening angle [°] |
180 |
Scope of delivery |
Incl. fastening material (FS), 2 x cover cap |
Material |
Diecast zinc |
Material information |
Hinge: Diecast zinc,Cover cap: PP, signal gray,Fastening material: Steel, galvanized |
Weight [kg] |
0.31 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842555576 |
Manual | search?s=download&q=3842555576 |
Download link |
---|
3D CAD |