Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Detection range [mm] |
0-300 |
Protection class |
IP65 |
Operating voltage (DC voltage) [V] |
24 |
Weight [kg] |
2.67 |
Document type | Download link |
---|---|
Datasheets | search?s=download&q=R961009383 |