The key task of external gear motors is to convert hydraulic energy (flow and pressure) into mechanical energy (torque and rotational speed). To reduce heat loss, Rexroth external gear motors are designed to be extremely efficient. This efficiency is achieved through pressure-dependent gap sealing and high-precision manufacturing technology.
Product attributes | |
---|---|
Max. flow [l/min] |
78.4 |
Nominal size [cm³/rev] |
28 |
Maximum constant pressure [bar] |
230 |
Maximum rotational speed [rpm] |
2800 |
Drive shaft |
Conical 1:5 |
Direction of rotation |
Bi-rotational |
Front cover |
Rectangular flange Dia. 100 mm |
Housing material |
Aluminum |
Noise level |
Standard noise level |
Application |
Mercedes bus |
Customer part number |
A6285530004 |
Product |
External Gear Unit |
Function |
Motor |
Model |
Model N (20 ... 36 cm³/rev) |
Series |
housing width 110 mm |
Version |
Corrosion resistant, pinned |
Port connection |
Square flange to fitting ISO 8434-1 |
Sealing material |
FKM |
Rear cover |
Non-standard version |
Non-standard version |
Deviations from catalogue standards, see drawing |
Weight [kg] |
7.7 |
Download link |
---|
3D CAD |
Open new tab to see further spare parts in our Spare Parts Catalog.