Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
The key task of external gear motors is to convert hydraulic energy (flow and pressure) into mechanical energy (torque and rotational speed). To reduce heat loss, Rexroth external gear motors are designed to be extremely efficient. This efficiency is achieved through pressure-dependent gap sealing and high-precision manufacturing technology.
Product attributes | |
---|---|
Max. flow [l/min] |
38.5 |
Nominal size [cm³/rev] |
11 |
Maximum constant pressure [bar] |
210 |
Maximum rotational speed [rpm] |
3500 |
Drive shaft |
Conical 1:5 |
Direction of rotation |
clockwise rotation |
Front cover |
Rectangular flange Ø 80 mm |
Housing material |
Aluminum |
Noise level |
Standard noise level |
Product |
External gear unit |
Function |
Motor |
Model |
Model F (5.5 ... 22.5 cm³/rev) |
Series |
Bearing diameter Ø 18mm |
Version |
Phosphated, pinned |
Port connection |
Rectangular flange for fitting ISO8434-1 |
Sealing material |
NBR |
Rear cover |
Standard |
Weight [kg] |
3.5 |
Download link |
---|
3D CAD |
1515702073
90° angle flange
Price on Request1515702074
90° angle flange
Price on Request1515702075
90° angle flange
Price on Request1515702010
90° angle flange
Price on Request1515702018
90° angle flange
Price on Request1515702002
90° angle flange
Price on Request