Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Leveling foot M16x95
Product attributes | |
---|---|
Profile slot |
10 |
Thread size |
M16 |
Adjustment range [V] [mm] |
62 |
Packaging unit |
1 |
Diameter D [mm] |
80 |
Material information |
Base plate: PA,Spindle: Non-rusting steel 1.4301 |
Force F [N] |
15000 |
Length [L] |
95 |
Material |
PA |
Size [b] [mm] |
65,90,120,160,240,320 |
Recommended accessories |
bearing ring for when cover caps with a hole are used |
Weight [kg] |
0.16 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842533310 |
Download link |
---|
3D CAD |