Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Flexible coupling |
Nominal size [mm] |
40 |
Weight [kg] |
0.44 |
Material |
Galvanized steel |
Dimension A1 [mm] |
60 |
Dimension A2 [mm] |
56 |
Dimension axial clearance |
0.4 mm ... 0.8 mm |
Dimension of axial clearance max. [mm] |
0.8 |
Dimension of axial clearance min. [mm] |
0.4 |
Dimension D1 H11 [mm] |
25 |
Dimension D6 H13 [mm] |
9 |
Dimension D7 H13 [mm] |
15 |
Dimension E1 [mm] |
42 |
Dimension E1 tolerance [mm] |
±0.2 |
Dimension E2 [mm] |
38 |
Dimension E2 tolerance [mm] |
±0.2 |
Dimension H [mm] |
30 |
Dimension H1 [mm] |
20 |
Dimension radial clearance |
1.9 mm ... 2.3 mm |
Dimension of radial clearance max. [mm] |
2.3 |
Dimension of radial clearance min. [mm] |
1.9 |
Dimension SW [mm] |
19 |
Dimension T2 [mm] |
9 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |