Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Flexible coupling |
Nominal size [mm] |
50,63 |
Weight [kg] |
0.65 |
Dimension axial clearance |
0.05 mm ... 0.5 mm |
Dimension of axial clearance max. [mm] |
0.5 |
Dimension of axial clearance min. [mm] |
0.05 |
Dimension B1 [mm] |
8 |
Dimension D1 [mm] |
32 |
Dimension D2 [mm] |
45 |
Dimension D3 [mm] |
22 |
Dimension F [mm] |
30 |
Dimension L |
103 |
Dimension L tolerance [mm] |
±2 |
Dimension L2 [mm] |
30 |
Dimension L3 [mm] |
9 |
Dimension L3 tolerance [mm] |
±1 |
Dimension RV [mm] |
1 |
Dimension SW1 [mm] |
30 |
Dimension SW2 [mm] |
20 |
Dimension SW3 [mm] |
24 |
Dimension SW4 [mm] |
41 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |