Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Flange fastening |
Nominal size [mm] |
80 |
Weight [kg] |
1.57 |
Material |
Galvanized steel |
Material |
Galvanized steel |
Dimension D H11 [mm] |
55 |
Dimension D1 H13 [mm] |
11 |
Dimension D2 H13 [mm] |
18 |
Dimension E max. [mm] |
100 |
Dimension FB [mm] |
12 |
Dimension L4 [mm] |
9 |
Dimension MF [mm] |
16 |
Dimension MF tolerance [mm] |
±0.1 |
Dimension R [mm] |
63 |
Dimension R tolerance [mm] |
±0.2 |
Dimension TF [mm] |
126 |
Dimension TF tolerance [mm] |
±0.2 |
Dimension TG1 [mm] |
72 |
Dimension TG1 tolerance [mm] |
±0.2 |
Dimension UF [mm] |
154 |
Dimension UF tolerance [mm] |
±0.2 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |