Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
End connector 45x45 set designLINE
Product attributes | |
---|---|
Profile slot |
10 |
ESD |
yes |
Dimensions |
45x45 |
Color |
White aluminum (RAL 9006) |
Fastening material |
2x screw S12x30, 4x cylinder head screw ISO4762 M6x20,4x hexagon nut ISO4032 M6 |
Scope of delivery |
Set incl. fastening material (FS) |
Bending moment 1 [Nm] |
200 |
Material |
Diecast zinc, painted |
Material information |
End connector designLINE: Diecast zinc, painted,Fastening material: Steel, galvanized |
Weight [kg] |
0.34 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842538658 |
Download link |
---|
3D CAD |