Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Nominal size [mm] |
AOK-040 |
Max. acceleration amax [m/s²] |
50 |
Maximum permissible linear speed vmax [m/s] |
1.47 |
Max. length Lmax [mm] |
5000 |
Dynamic load capacity, guideway Cgw [N] |
54000 |
Permissible ambient temperature with Rexroth servo motor |
0 °C ... 40 °C |
Note: Permissible ambient temperature with Rexroth servo motor (min. ... max.) |
loss of performance at 40 °C or higher |
Permissible ambient temperature for mechanical system |
-10 °C ... 60 °C |
Note: Permissible ambient temperature mechanics (min. … max.) |
No dropping below dew point |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | R999001325_AGK_AOK_DE_2020_01_03_02_2020_Gy.pdf |
Manual | 3d57ece0-664e-4e0f-a697-fa7f629e264a |