Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
3/2 directional spool valve, direct operated with solenoid actuation |
Product family type |
KKDE |
Product family |
KKDE.1 C/U/G |
Operating pressure, max. [bar] |
350 |
Ports number |
3 |
Positions |
2 |
Max. flow [l/min] |
60 |
Spool Poppet |
Spool type |
Direct - Pilot |
Direct acting |
Type of connection |
Screw-in cartridge valve |
Cavity |
Sun T-11A |
Nominal flow [l/min] |
60 |
Type of actuation |
Solenoid-actuated on/off |
Coil |
GZ37 |
Coil integrated |
To be ordered separately |
Manual override |
Concealed manual override |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP,HLPD,HVLP,HVLPD,HEES,HEPR,HEPG,HFDU,HFDR,HFAS |
Product type |
KKDE |
Product family |
3 ways |
Weight [kg] |
0.32 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18136-04 |