Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Product family classification |
Stand alone 4/3, 4/2 direct acting directional valve |
Product family type |
LC1F |
Operating pressure, max. [bar] |
310 |
Ports number |
4 |
Positions |
2 |
Max. flow [l/min] |
70 |
Spool Poppet |
Spool type |
Direct - Pilot |
Direct acting |
Type of connection |
Threaded connection |
Nominal flow [l/min] |
70 |
Type of actuation |
Solenoid-actuated on/off |
Coil integrated |
Integrated coil |
Supply voltage |
13 V DC |
Electrical connector |
Deutsch DT04-2P |
Ports |
3/4-16 UNF-2B (SAE8) |
Sealing material |
NBR |
Hydraulic fluid |
HL,HLP |
Product family |
Stand alone 4/3, 4/2 direct acting directional valve |
Product type |
LC1F-DZ |
Weight [kg] |
2.23 |
Document type | Download link |
---|---|
Datasheets | ae8347fc-956a-4c90-9159-b07caf456f6c?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=18305-02 |