• Maximum operating pressure 310 bar (4495 psi)
  • Maximum flow 140 l/min (37 gpm)
  • Size 12
  • Ports: G 1/2

Product attributes

Product family classification

3/2 ways/positions flow diverters

Product family type

VS91

Ports number

3

Operating pressure, max. [bar]

310

Max. flow [l/min]

140

Positions

2

Spool Poppet

Spool type

Direct - Pilot

Direct acting

Type of connection

Threaded connection

Nominal flow [l/min]

140

Type of actuation

Solenoid-actuated on/off

Coil

C65

Coil integrated

To be ordered separately

Ports

G 1/2

Drain type

Internal drain

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product type

VS9X

Product family

3 ways

Weight [kg]

2.74

Document type Download link
Datasheets 18302-03?filterMediatype=1584

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog