DA 2/150-E Damper
Product attributes | |
---|---|
Min. workpiece pallet weight m |
Gurt, Zahnriemen, Flachplattenkette: 15 kg,Staurollenkette: 60 kg |
Operating temperature [T] max |
0 … +60 |
Pneumatic straight connection [Ø] [mm] |
6 |
Workpiece pallet total weight [mG] [kg] |
150 |
Scope of delivery |
Incl. fastening material,Damper DA 2/150-E for the outfeeding of workpiece pallets WT 2, WT 2/F, WT 2/H or WT 2/F-H via an HQ 2/U-H or HQ 2/C-H |
Delivery information |
Not assembled |
Notice |
High-temperature damper on request |
Material information |
Housing: Aluminum, hard anodized,Stop: Steel, hardened |
Weight [kg] |
2.45 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842548644 |
Manual | search?s=download&q=3842548644 |
Download link |
---|
3D CAD |
Open new tab to see further spare parts in our Spare Parts Catalog.