Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
DA 5/1000 dampers
Product attributes | |
---|---|
Packaging unit |
Set |
Workpiece pallet total weight [mG] [kg] |
1100 |
Pneumatic straight connection [Ø] [mm] |
6 |
Scope of delivery |
Incl. fastening material for installation on conveyor section, Push in air connection ø 6 mm |
Workpiece pallet total weight [mG] [kg] |
1100,1000,800 |
Delivery information |
Not assembled |
Mass [m] |
50 |
required compressed air connection [pmax] [bar] |
6 |
required compressed air connection [pmin] [bar] |
5 |
Recommended accessories |
Lateral guide cover |
Required accessories |
Lateral guide cover |
Weight [kg] |
6.2 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842545130 |
Manual | search?s=download&q=3842545130 |
Download link |
---|
3D CAD |