Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Cover profile, soft PVC
Product attributes | |
---|---|
Profile slot |
6 |
Color |
Light gray (RAL 7035) |
Packaging unit |
1 |
Length [L] |
10000 |
Material |
Soft PVC |
Weight [kg] |
0.36 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842542435 |