Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Section transfer, right, VFplus 65
Product attributes | |
---|---|
Size [b] [mm] |
65 |
Material information |
Guide rail: Aluminum; natural, anodized,Section link, holder: stainless steel,Fastening parts: Steel, galvanized,End caps: PA, black |
Weight [kg] |
0.79 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842535003 |
Download link |
---|
3D CAD |