Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Mechanical accessories for linear axes |
Connection plates |
Nominal size [mm] |
200 |
Weight [kg] |
3.68 |
Length of the carriage Lca [mm] |
305 |
Lubrication type |
LSS, LPG |
Dimension A [mm] |
200 |
Dimension C [mm] |
27 |
Dimension D1 [mm] |
40 |
Dimension D2 [mm] |
40 |
Dimension E H7 [mm] |
16 |
Dimension E H7 thread depth [mm] |
3.1 |
Dimension E H7 thread depth (text) |
deep |
Dimension E H7 with thread depth |
16 mm ‒ 3.1 mm deep |
Dimension E2 [mm] |
20 |
Dimension E2 tolerance [mm] |
±0.01 |
Dimension E3 [mm] |
20 |
Dimension E3 tolerance [mm] |
±0.01 |
Dimension F H7 [mm] |
8 |
Dimension F H7 thread depth [mm] |
16 |
Dimension F H7 thread depth (text) |
deep |
Dimension F H7 with thread depth |
8 mm ‒ 16 mm deep |
Dimension F1 [mm] |
59.5 |
Dimension F1 tolerance [mm] |
±0.01 |
Dimension F2 [mm] |
41 |
Dimension F2 tolerance [mm] |
±0.01 |
Dimension H1 [mm] |
10 |
Dimension H3 [mm] |
6 |
Dimension H4 [mm] |
12.5 |
Dimension H5 [mm] |
31 |
Dimension H6 [mm] |
12.5 |