Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Mechanical accessories for linear axes |
Connection plates |
Nominal size [mm] |
145 |
Weight [kg] |
1.15 |
Length of the carriage Lca [mm] |
190 |
Lubrication type |
LSS, LPG |
Dimension A [mm] |
145 |
Dimension C [mm] |
20 |
Dimension D1 [mm] |
27 |
Dimension D2 [mm] |
40 |
Dimension E H7 [mm] |
12 |
Dimension E H7 thread depth [mm] |
2.1 |
Dimension E H7 thread depth (text) |
deep |
Dimension E H7 with thread depth |
12 mm ‒ 2.1 mm deep |
Dimension E1 [mm] |
40 |
Dimension E1 tolerance [mm] |
±0.01 |
Dimension E2 [mm] |
20 |
Dimension E2 tolerance [mm] |
±0.01 |
Dimension E3 [mm] |
20 |
Dimension E3 tolerance [mm] |
±0.01 |
Dimension F H7 [mm] |
6 |
Dimension F H7 thread depth [mm] |
12 |
Dimension F H7 thread depth (text) |
deep |
Dimension F H7 with thread depth |
6 mm ‒ 12 mm deep |
Dimension F1 [mm] |
62 |
Dimension F1 tolerance [mm] |
±0.01 |
Dimension F2 [mm] |
35 |
Dimension F2 tolerance [mm] |
±0.01 |
Dimension G1 [mm] |
9.5 |
Dimension G2 [mm] |
5.2 |
Dimension G3 [mm] |
7.3 |
Dimension G4 [mm] |
2.5 |
Dimension G5 [mm] |
4.8 |
Dimension H1 [mm] |
8 |
Dimension H3 [mm] |
3.5 |
Dimension H4 [mm] |
9.8 |
Dimension H5 [mm] |
26 |
Dimension H6 [mm] |
12.5 |