Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Mechanical accessories for linear axes |
Connection plates |
Nominal size [mm] |
90 |
Weight [kg] |
0.18 |
Length of the carriage Lca [mm] |
60 |
Dimension A [mm] |
90 |
Dimension C [mm] |
16 |
Dimension D1 [mm] |
20 |
Dimension D2 [mm] |
20 |
Dimension E H7 [mm] |
9 |
Dimension E H7 thread depth [mm] |
2.1 |
Dimension E H7 thread depth (text) |
deep |
Dimension E H7 with thread depth |
9 mm ‒ 2.1 mm deep |
Dimension E3 [mm] |
20 |
Dimension E3 tolerance [mm] |
±0.01 |
Dimension G1 [mm] |
7.9 |
Dimension G2 [mm] |
4.2 |
Dimension G3 [mm] |
7.6 |
Dimension G4 [mm] |
2 |
Dimension G5 [mm] |
4.3 |
Dimension H1 [mm] |
6 |
Dimension H3 [mm] |
3.5 |
Dimension H4 [mm] |
7.7 |