Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Supply voltage [V] |
230 |
Mains frequency [Hz] |
50 |
Operating pressure max. [bar] |
8 |
Weight [kg] |
35 |