Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Pneumatic clamping unit MKS for ball rail systems
Size = 65
Can be used on all SNS ball guide rails
Product attributes | |
---|---|
Accessories for |
Runner block |
Nominal size [mm] |
65 |
Width of runner block [mm] |
138 |
Length of runner block [mm] |
49 |
Height of runner block [mm] |
73.5 |
Height runner block with guide rail [mm] |
90 |
Version |
All ball guide rails SNS |
Footnote for spring energy holding force with standard air port |
Holding force achieved by spring energy. The inspection is done in a mounted state with a lubricated layer (ISO-VG 68). |
Permissible ambient temperature |
0 °C ... + 70 °C |
Weight [kg] |
2.83 |
Footnote for spring energy holding force with air-plus port |
Increased holding force by additional air admission at air-plus port with 6.0 bar. Switching via 5/2 or 5/3-way directional control valve. |
Air consumption (normal liter) standard air port [dm³/stroke] |
0.041 |
Dimension A (profiled rail systems) [mm] |
138 |
Dimension A1 (profiled rail systems) [mm] |
96.8 |
Dimension B (profiled rail systems) [mm] |
49 |
Dimension D [mm] |
30 |
Dimension E1 (profiled rail systems) [mm] |
30 |
Dimension E2 (profiled rail systems) [mm] |
30 |
Dimension E3 (profiled rail systems) [mm] |
9.5 |
Dimension F1 [mm] |
14.5 |
Dimension F2 [mm] |
29.5 |
Dimension H (profiled rail system) [mm] |
90 |
Dimension H1 (profiled rail systems) [mm] |
73.5 |
Dimension H2 (profiled rail systems) [mm] |
55 |
Dimension N3 (profiled rail systems) [mm] |
20 |
Dimension S2 thread diameter (profiled rail systems) [mm] |
M10 |
Dimension X (profiled rail systems) [mm] |
5.5 |
Footnote Dimension H1 |
Ball runner block .H. (...High...) Spacer plate necessary. |
Height of guide rail H2 [mm] |
55 |
Document type | Download link |
---|---|
Datasheets | ec1fd87f-8f69-4a5e-9596-e3f0089bc0f9 |
Manual | cf0e34b5-575a-40e7-9d28-615d0f9a2ef0 |