Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Chain plate for flat conveyor chain 320
Product attributes | |
---|---|
Packaging unit |
10 |
Size [b] [mm] |
320 |
Material |
POM |
Notice |
Materials meet the requirements of EU 10/2011 and FDA CFR 21 |
Weight [kg] |
0.05 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842546095 |
Download link |
---|
3D CAD |