Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Carrying plate WT 2/H, AL 12.7 800/1040
Product attributes | |
---|---|
Workpiece pallet width [bWT] [mm] |
800 |
Plate thickness [dPL] [mm] |
12.7 |
Dimension [d] [mm] |
595 |
Workpiece pallet total weight [mG] [kg] |
240 |
Flatness [mm] |
1.2 |
Dimension [c] [mm] |
835 |
Material |
Aluminum |
Workpiece pallet length [lWT] [mm] |
1040 |
Weight [kg] |
28.2 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842548695 |
Download link |
---|
3D CAD |