Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Carrying plate WT 2, ST 4.8 320/320
Product attributes | |
---|---|
Plate weight [mPL] [kg] |
4.3 |
Workpiece pallet total weight [mG] [kg] |
100 |
Flatness [mm] |
0.5 |
Plate thickness [dPL] [mm] |
4.8 |
Material |
Steel |
Workpiece pallet length [lWT] [mm] |
320 |
Workpiece pallet width [bWT] [mm] |
320 |
Weight [kg] |
3.65 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842174331 |
Download link |
---|
3D CAD |