Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Metal case for super linear bushings and standard linear bushings
Diameter = 40mm
Product attributes | |
---|---|
Shaft diameter d [mm] |
40 |
Accessories for linear bushings |
Metal cases |
Format of linear bushings |
– Closed |
Series |
super, standard |
Outer diameter D [mm] |
62 |
Mass m (g) [g] |
9.2 |
Weight [kg] |
0.01 |
Type |
Metal case |
Dimension D [mm] |
62 |
Document type | Download link |
---|---|
Datasheets | c71b0252-e58d-4986-acf6-ba4e3a13d7b1 |
Manual | c1ec028f-fd7f-46f6-9960-58d0bb673140 |