Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Clevis mount |
Nominal size [mm] |
32 |
Weight [kg] |
0.11 |
Material |
Aluminum |
Dimension CB H14 [mm] |
26 |
Dimension CD H9 [mm] |
10 |
Dimension E max. [mm] |
49 |
Dimension FL [mm] |
22 |
Dimension FL tolerance [mm] |
±0.2 |
Dimension L min. [mm] |
12 |
Dimension MR [mm] |
10 |
Dimension Tg [mm] |
32.5 |
Dimension TG [mm] |
32.5 |
Dimension TG tolerance [mm] |
±0.2 |
Dimension UB h14 [mm] |
45 |
Dimension VB [mm] |
50 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |