Cover cap 15x30, black ESD
Product attributes | |
---|---|
Cross-section |
15x30 |
Profile slot |
8 |
Modular dimension [mm] |
30 |
ESD |
yes |
Color |
Black |
Packaging unit |
20 |
Material |
PP |
Weight [kg] |
0.02 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842551583 |
Download link |
---|
3D CAD |
Open new tab to see further spare parts in our Spare Parts Catalog.