Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Cover cap for bracket 30/120, black
Product attributes | |
---|---|
ESD |
yes |
Dimensions |
30x120 |
Color |
Black |
Packaging unit |
20 |
Material |
PP |
Weight [kg] |
0.02 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842548851 |
Download link |
---|
3D CAD |