Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Length A |
7 |
Weight [kg] |
1.975 |
Code |
E-007-S-A |
Order number |
0608740202 |
Weight [kg] |
2.43 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=0608740202 |
Download link |
---|
3D CAD (STP) |
3D CAD (STP) |
3D CAD |
3D CAD |