Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Bolt connector D17x40
Product attributes | |
---|---|
Profile slot |
10 |
ESD |
yes |
Color |
Signal gray |
Packaging unit |
10 |
Length [l2] [mm] |
23 |
Scope of delivery |
Incl. 2 cover caps |
Notice |
Bolt connector creates conductive connection, but the cover caps included in the set are not ESD-compatible. |
Material information |
Bolt connector: Steel, galvanized,Centering pin, cover caps: PP |
Profile slot P1/P2 |
10 / 10 |
Length [L] |
40 |
Material |
Steel, galvanized |
Recommended accessories |
Cover cap, ESD (3842551055) |
Required accessories |
Drilling jig (3842530400) |
Weight [kg] |
0.08 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842555594 |
Download link |
---|
3D CAD |