Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Bearing block |
Nominal size [mm] |
40 |
Weight [kg] |
0.24 |
Pitch T guide rail [mm] |
4 |
Material |
Galvanized cast iron with spheroidal graphite |
Dimension BR [mm] |
11 |
Dimension BT [mm] |
10 |
Dimension CK H9 [mm] |
12 |
Dimension EB H13 [mm] |
10 |
Dimension EM [mm] |
28 |
Dimension GL [mm] |
24 |
Dimension HB H13 [mm] |
6.6 |
Dimension L tolerance [mm] |
±0.2 |
Dimension L3 [mm] |
12 |
Dimension PH JS15 [mm] |
36 |
Dimension RA JS14 [mm] |
22 |
Dimension T (profiled rail systems) [mm] |
4 |
Dimension TE JS14 [mm] |
41 |
Dimension TL tolerance [mm] |
-0.2,-0.6 |
Dimension UL [mm] |
54 |
Dimension UR [mm] |
35 |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |