Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Fastening elements for electromechanical cylinders |
Clevis bracket |
Weight [kg] |
10.8 |
Dimension CK H9 [mm] |
50 |
Dimension CL h16 [mm] |
110 |
Dimension CM A12 [mm] |
50 |
Dimension FL js12 [mm] |
95 |
Dimension HB H13 [mm] |
26 |
Dimension KL [mm] |
19 |
Dimension LE min. [mm] |
65 |
Dimension MR max. [mm] |
50 |
Dimension RC js14 [mm] |
80 |
Dimension S [mm] |
40 |
Dimension S bore depth [mm] |
1 |
Dimension S bore depth (text) |
deep |
Dimension S with thread depth |
40 mm ‒ 1 mm deep |
Dimension SL [mm] |
133 |
Dimension TB js14 [mm] |
170 |
Dimension UH max. [mm] |
220 |
Dimension UR max. [mm] |
130 |
Footnote Dimension CK H9 |
Matching bolt ⌀ m6 (bolt and bolt locking feature are included in the scope of supply and are not ready-mounted on delivery) |
Document type | Download link |
---|---|
Datasheets | 4a33e7a8-ef8c-4117-b4ab-6ef8c02ee3ca |
Manual | 6a50352d-9a89-4880-8dc3-e45d23b26466 |