Configurable ball runner block SLH, optionally with integrated measuring sensor.
The runner block and the measuring sensor form a compact, pre-assembled unit
The runner block is fully loadable up to Fmax and compatible with the Rexroth interchangeable design. With the integrated seals and the massive steel shield, the electronics are optimally protected.
Product attributes | |
---|---|
Nominal size [mm] |
25 |
Format |
SLH - slimline, long, high |
Preload class |
C1, C2 from low to medium preload |
Accuracy class |
P - Precise |
Seal |
Standard seal, low-friction seal |
Ball chain |
Without ball chain (standard) |
Dynamic load capacity C [N] |
37300 |
Static longitudinal moment load capacity ML0 [Nm] |
740 |
Static torsional moment load capacity Mt0 [Nm] |
750 |
Dynamic torsional moment load capacity Mt [Nm] |
530 |
Dynamic longitudinal moment load capacity ML [Nm] |
530 |
Static load capacity C0 [N] |
52500 |
Weight [kg] |
0 |
Cable length [m] |
max. 3 |
Interface |
incremental: TTL 10µm, 1Vss / 1000µm, absolute: SSI 10 µm |
Type integrated measuring system |
IMScompact |
Document type | Download link |
---|---|
Datasheets | 50784fdb-263f-4215-a588-47feac8ee392 |
Manual | 759fa38c-cb7b-40a3-a350-e6b6753150f6 |
Open new tab to see further spare parts in our Spare Parts Catalog.