Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Nominal size [mm] |
TKK-155 |
Max. acceleration amax [m/s²] |
50 |
Maximum permissible linear speed vmax [m/s] |
1.27 |
Note: Maximum permissible speed vmax |
For ball rail tables without drive and without bellows, permissible travel speed vmax = 5 m/s |
Max. length Lmax [mm] |
2860 |
Dynamic load capacity, guideway Cgw [N] |
41500 |
Dynamic load capacity, fixed bearing Cfb [N] |
17000 |
Dynamic load capacity, ball screw assembly Cbs [N] |
15480 |
Dynamic torsional moment load capacity Mt [Nm] |
2180 |
Dynamic longitudinal moment load capacity ML [Nm] |
3030 |
Maximum permissible dynamic torsional moment about the x-axis Mx max [Nm] |
880 |
Maximum permissible dynamic torsional moment about the y-axis My max [Nm] |
1220 |
Maximum permissible dynamic torsional moment about the z-axis Mz max [Nm] |
550 |
Maximum dynamic load in y-direction Fy max [N] |
7600 |
Maximum dynamic load in z1-direction Fz1 max [N] |
24000 |
Maximum dynamic load in z2-direction Fz2 max [N] |
16800 |
Planar moment of inertia about the y-axis ly [cm⁴] |
3.06 |
Planar moment of inertia about the z-axis lz [cm⁴] |
62.17 |
Permissible ambient temperature with Rexroth servo motor |
0 °C ... 40 °C |
Note: Permissible ambient temperature with Rexroth servo motor (min. ... max.) |
loss of performance at 40 °C or higher |
Permissible ambient temperature for mechanical system |
– 10 °C ... 60 °C |
Note: Permissible ambient temperature mechanics (min. … max.) |
No dropping below dew point |
Minimum travel range smin [mm] |
59 |
Footnote minimum travel range smin |
Minimum required travel range to ensure a reliable lubrication distribution |
Moved mass of system mca [kg] |
3 |
Weight [kg] |
0 |
Note: Point of force application Z1 |
Abstandsmass zur Berücksichtigung bei der Berechnung der Momentenbelastung auf das Tischteil |
Constant for fixed portion of mass kg fix [kg] |
2 |
Constant for variable-length portion of mass kg var [kg/mm] |
0.0124 |
Constant for fixed portion of mass moment of inertia kJ fix [kg·mm²] |
42.5 |
Constant for variable-length portion of mass moment of inertia kJ var [kg·mm] |
0.1 |
Constant for mass-specific portion of mass moment of inertia kJ m [mm²] |
10.13 |
Point of force application Z1 [mm] |
23.7 |
Maximum travel range smax |
Effektiver Hub + 2 · Überlauf |
Friction torque of the system MRs, C1, moderate preload [Nm] |
0.72 |
Friction torque of the system MRs, C2, average preload [Nm] |
0.75 |
Soiling |
Not permissible |
Document type | Download link |
---|---|
Datasheets | 8239d977-8664-48dc-a35f-fe665a6ae86c |
Manual | 37c0e6a2-ca9d-455b-8789-41131a3099ab |