Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
BS 2/T Belt Section
Product attributes | |
---|---|
ESD |
yes |
Length min [L min] [mm] |
6000 |
Length max [l max] [mm] |
320 |
Motor mounting [MA] |
R = rechts,L = links,M = Mitte ab bQ ≥ 320 mm |
Delivery information |
Fully assembled |
Motor connection [AT] |
S = Kabel/Stecker,K = Klemmenkasten |
Section load in accumulation operation [kg] |
60 |
Preferred values [mm] |
160,240,320,400,480,640,800 |
Nominal speed [vN] |
0 m/min ohne Motor und ohne Getriebe,6 m/min,9 m/min,12 m/min,15 m/min,18 m/min |
Recommended accessories |
Connection kit for installing the belt section between the ST 2/… conveyor sections,Section supports SZ 2/...,Lift Transverse Unit HQ 2/O |
Weight [kg] |
0 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842999722 |
Manual | search?s=download&q=3842999722 |
Download link |
---|
3D CAD |