Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
ESD |
yes |
Operating temperature [T] max |
0 ... +60 °C |
Pneumatic straight connection [Ø] [mm] |
4 |
Nominal speed [vN] |
6 m/min,9 m/min,12 m/min,15 m/min,18 m/min,24 m/min |
Mass [m] |
1 |
Workpiece pallet total weight [mG] [kg] |
60 |
Scope of delivery |
Incl. all fastening material to mount on ST 2/... conveyor section |
Workpiece pallet total weight [mG] [kg] |
60,40,35,30,30,24 |
Delivery information |
Fully assembled |
required compressed air connection [pmax] [bar] |
6 |
required compressed air connection [pmin] [bar] |
4 |
Notice |
High-temperature stop gate on request |
Material information |
Housing: Aluminum, hard anodized |
Recommended accessories |
VE 2/RS Return Stop |
Weight [kg] |
0.55 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842563510 |
Manual | search?s=download&q=3842563510 |
Download link |
---|
3D CAD |