Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewSelect your location
Flange nut 10 mm slot M8
Product attributes | |
---|---|
Profile slot |
10 |
ESD |
yes |
Thread size |
M8 |
Packaging unit |
100 |
Material |
Steel, galvanized |
Weight [kg] |
0.01 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842345081 |
Download link |
---|
3D CAD |