Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Double door assembly kit B2000
Product attributes | |
---|---|
Packaging unit |
1 |
Width of protective frame [B] [mm] |
2000 |
Height of protective frame [HR] [mm] |
1800 |
Scope of delivery |
Lock mechanism assembly kit, profile for door superstructure, profile for door stop, 4x hinges, lock bracket, base plate, bow-type handle, 2x horizontal brackets, 2x vertical brackets, rail, fastening material |
Recommended accessories |
Door lock (3842525823),Attachment kit for safety switch (3842522475,3842522476,3842522477),Conventional lock cylinder |
Required accessories |
Two protective frames |
Weight [kg] |
7 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842525782 |
Manual | search?s=download&q=3842525782 |
Download link |
---|
3D CAD |
3842554281
Protective fence, horizontal sections B1000
Price on Request3842567947
Suspension field 1850x1000 grille galvanized
Price on Request