Select your location
Products
OverviewIndustries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewManufacturing automation solutions
OverviewPartner
OverviewJob opportunities
OverviewSelect your location
Threaded ring GWR
Diameter M65 x 1.5
Product attributes | |
---|---|
Nominal size [mm] |
GWR 65x1,5 |
Tightening torque [Nm] |
70 |
Mass m (g) [g] |
136 |
Weight [kg] |
0.14 |
Dimension B [mm] |
12 |
Dimension d [mm] |
47 |
Dimension e [mm] |
55 |
Document type | Download link |
---|---|
Datasheets | 8516e0f6-8d8e-47ec-9777-b3af5bac1d2a |
Manual | c53f2676-5dc1-4054-a306-0fdaf897d7ce |