• Maximum operating pressure 410 bar (5945 psi)
  • Maximum flow 350 l/min (93 gpm)
  • Flange 1" SAE 6000

Product attributes

Product family classification

Single counterbalance with brake release port for winches flangeable

Product family type

VBSO

Product family

A-VBSO-SE-FA-42

Operating pressure, max. [bar]

410

Ports number

7

Max. flow [l/min]

350

Direct - Pilot

External pilot operated

Type of connection

Flange connection

Nominal flow [l/min]

350

Pilot ratio

13:1

Adjustable pressure range [bar]

250-500

Pressure setting [bar]

500

Pressure pre-setting

With pressure pre-setting

Ports

1” SAE 6000

Sealing material

NBR

Hydraulic fluid

HL,HLP

Product family

Single effect with brake release port

Product type

VBSO-42

Weight [kg]

8.68

Open new tab to see further spare parts in our Spare Parts Catalog.

Open Spare Parts Catalog