Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Product attributes | |
---|---|
Mechanical accessories for linear axes |
Sliding blocks and springs |
Nominal size [mm] |
CKK-/CKR-090/110,VKK-070 |
Tightening torque of fastening screws [Nm] |
5.5 |
Outer diameter D [mm] |
1 |
Weight [kg] |
0.01 |
Tightening torque of fixing screws footnote |
at friction factor 0.125, in accordance with strength class 8.8 |
Compatible |
Spring R341201002 |
Type |
Sliding block |
Dimension A [mm] |
6 |
Dimension B [mm] |
11.5 |
Dimension C [mm] |
4 |
Dimension D [mm] |
1 |
Dimension E [mm] |
12 |
Thread Dimension |
M5 |