Select your location
Industries
OverviewService
OverviewCompany
OverviewProduct groups
OvervieweConfigurators and Tools
OverviewSelect your location
Swivel-in sliding block, with spring groove 8 steel, galvanized M5
Product attributes | |
---|---|
Profile slot |
8 |
ESD |
yes |
Thread size |
M5 |
Swivel-in |
yes |
Dimension h [mm] |
4.8 |
Dimension h1 [mm] |
1 |
Packaging unit |
100 |
Length [l] [mm] |
16 |
Groove retention [Fmax] [N] |
2200 |
Material |
Steel, galvanized |
Material information |
Steel, galvanized,Spring: Spring steel, stainless |
Weight [kg] |
0.01 |
Document type | Download link |
---|---|
Datasheets | search?s=download&dnavs=DC_mediatype%3Adc_media_type_data_sheet&q=3842529295 |
Download link |
---|
3D CAD |